SA-NIP N012 G1/4-AG DN500

Part no.: 10.01.01.10664
Suction cup connection nipple
Nipple: N 012
Thread G1: G1/4"-M
Overall length: 29.5 mm
Fitting length: 5 mm
Nominal size: 5,00 mm
Material: Aluminium
Spanner size SW2: 6 mm
SA-NIP N012 G1/4-AG DN500
Attribute Value
D 18 mm
dn 5 mm
D2 13 mm
G1 G1/4"-M
L 5 mm
L1 29.5 mm
L2 11.5 mm
L3 3 mm
LG1 10 mm
SW1 22 mm