SGR 33 SI-AS-50

Part no.: 10.01.01.10702
Annular suction cup for handling CDs/DVDs
Size: 33
Suction cup material:
Silicone SI-antistatisch
Material hardness: 50 °Sh
SGR 33 SI-AS-50
Attribute Value
d 20.2 mm
d2 20.2 mm
Dk 30.6 mm
dn 1.9 mm
Dmax(S) 34 mm
Ds 33 mm
H 6 mm
Z 0.8 mm