Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction cup connection nipple
Attribute | Value |
---|---|
D | 10 mm |
dn | 3.50 mm |
D2 | 6.50 mm |
G1 | G1/4"-M |
L | 5 mm |
L1 | 21.50 mm |
L2 | 7 mm |
L3 | 1.50 mm |
LG1 | 8 mm |
SW1 | 17 mm |
Attribute | Value |
---|---|
Nipple family | N 007 |
Material | Aluminum |
Weight | 6.50 g |
Ordering information: SA-NIP N007 G1/4-AG DN350