SGC 6 NK-50

Part no.: 10.01.01.10868
Flat suction cup (round)
Size: 6
Suction cup material:
Natural Rubber NK
Material hardness: 50 °Sh
SGC 6 NK-50
Attribute Value
d 1.5 mm
Dk 3 mm
Ds 6 mm
H 8 mm
Z 1 mm