SGC 6 NBR-50

Part no.: 10.01.01.10869
Flat suction cup (round)
Size: 6
Suction cup material:
Nitrile rubber NBR
Material hardness: 50 °Sh

The item 10.01.01.10869 phases out: Oct 1, 2019

Beginning on this date, the item can no longer be ordered. Your local contact person would be pleased to help you find an alternative. You can reach him/her at or . You can also contact us using the contact form.

SGC 6 NBR-50
Attribute Value
d 1.5 mm
Dk 3 mm
Ds 6 mm
Dmax(S) 7.5 mm
H 8 mm
Z (Stroke) 1 mm