SGC 10 NK-40 N020

Part no.: 10.01.01.10874
Flat suction cup (round)
Size: 10
Suction cup material:
Natural Rubber NK
Material hardness: 40 °Sh
Nipple: N 020
SGC 10 NK-40 N020
Attribute Value
d 4 mm
Dk 8 mm
Ds 9 mm
H 11 mm
Z 2 mm