SGC 10 NBR-50 N020

Part no.: 10.01.01.10875
Flat suction cup (round)
Size: 10
Suction cup material:
Nitrile rubber NBR
Material hardness: 50 °Sh
Nipple: N 020
SGC 10 NBR-50 N020
Attribute Value
d 4 mm
Dk 8 mm
Ds 9 mm
H 11 mm
Z 2 mm