SA-NIP G1/8-AG DN200

Part no.: 10.01.01.10929
Suction cup connection nipple
Thread G1: G1/8"-M
Overall length: 21 mm
Nominal size: 2.00 mm
Material: Aluminium
Spanner size SW2: 2.5 mm
Attribute Value
D 6 mm
dn 2 mm
G1 G1/8"-M
L1 21 mm
L2 9 mm
L3 1 mm
LG1 11 mm