SA-NIP G1/8-AG

Part no.: 10.01.01.10930
Suction cup connection nipple SA-NIP G1/8-AG OROBICA
Thread G1: G1/8"-M
Fitting length: 24.5 mm
Material: Aluminium
Attribute Value
Material Aluminium
Weight 9.2 g