SA-NIP G1/4-AG

Part no.: 10.01.01.10931
Suction cup connection nipple SA-NIP G1/4-AG OROBICA
Thread G1: G1/4"-M
Fitting length: 27 mm
Material: Aluminium
Attribute Value
Material Aluminium
Weight 20.8 g