SGCN 12 NK-40 G1/8-AG

Part no.: 10.01.01.10958
Flat suction cup (round)
Size: 12
Suction cup material:
Natural Rubber NK
Material hardness: 40 °Sh
Vacuum connection: G1/8-M
SGCN 12 NK-40 G1/8-AG
Attribute Value
dn 2 mm
Ds 12 mm
G1 G1/8"-M
H 11 mm
LG1 11 mm
Z 1 mm