SGCN 15 SI-50 G1/8-AG

Part no.: 10.01.01.10964
Flat suction cup (round)
Size: 15
Suction cup material: Silicone SI
Material hardness: 50 °Sh
Vacuum connection: G1/8-M
SGCN 15 SI-50 G1/8-AG
Attribute Value
dn 2 mm
Ds 15 mm
G1 G1/8"-M
H 12 mm
LG1 11 mm
Z 2 mm