SGCN 18 SI-50 G1/8-AG

Part no.: 10.01.01.10968
Flat suction cup (round)
Size: 18
Suction cup material: Silicone SI
Material hardness: 50 °Sh
Vacuum connection: G1/8"-M

The item 10.01.01.10968 phases out: Oct 1, 2019

Beginning on this date, the item can no longer be ordered. Your local contact person would be pleased to help you find an alternative. You can reach him/her at or . You can also contact us using the contact form.

SGCN 18 SI-50 G1/8-AG
Attribute Value
dn 2 mm
Dmax(S) 21 mm
Ds 18 mm
G1 G1/8"-M
H 12 mm
LG1 11 mm
Z (Stroke) 2 mm