SGCN 22 NK-40 G1/8-AG

Part no.: 10.01.01.10970
Flat suction cup (round)
Size: 22
Suction cup material:
Natural Rubber NK
Material hardness: 40 °Sh
Vacuum connection: G1/8-M
SGCN 22 NK-40 G1/8-AG
Attribute Value
dn 2 mm
Ds 22 mm
G1 G1/8"-M
H 13 mm
LG1 11 mm
Z 3 mm