SGCN 25 NBR-50 G1/8-AG

Part no.: 10.01.01.10975
Flat suction cup (round)
Size: 25
Suction cup material:
Nitrile rubber NBR
Material hardness: 50 °Sh
Vacuum connection: G1/8-M
SGCN 25 NBR-50 G1/8-AG
Attribute Value
dn 3 mm
Ds 25 mm
G1 G1/8"-M
H 15 mm
LG1 12 mm
Z 2.5 mm