SGCN 30 NK-40 G1/8-AG

Part no.: 10.01.01.10978
Flat suction cup (round)
Size: 30
Suction cup material:
Natural Rubber NK
Material hardness: 40 °Sh
Vacuum connection: G1/8-M
SGCN 30 NK-40 G1/8-AG
Attribute Value
dn 3 mm
Ds 30 mm
G1 G1/8"-M
H 16 mm
LG1 12 mm
Z 3.5 mm