SGCN 35 NBR-50 G1/4-AG

Part no.: 10.01.01.10983
Flat suction cup (round)
Size: 35
Suction cup material:
Nitrile rubber NBR
Material hardness: 50 °Sh
Vacuum connection: G1/4-M
SGCN 35 NBR-50 G1/4-AG
Attribute Value
dn 4 mm
Ds 35 mm
G1 G1/4"-M
H 17 mm
LG1 13 mm
Z 3 mm