SGCN 45 NBR-50 G1/4-AG

Part no.: 10.01.01.10987
Flat suction cup (round)
Size: 45
Suction cup material:
Nitrile rubber NBR
Material hardness: 50 °Sh
Vacuum connection: G1/4-M
SGCN 45 NBR-50 G1/4-AG
Attribute Value
dn 4 mm
Ds 45 mm
G1 G1/4"-M
H 18 mm
LG1 13 mm
Z 4 mm