SGCN 65 NBR-50 G1/4-AG

Part no.: 10.01.01.11004
Flat suction cup (round)
Size: 65
Suction cup material:
Nitrile rubber NBR
Material hardness: 50 °Sh
Vacuum connection: G1/4-M
SGCN 65 NBR-50 G1/4-AG
Attribute Value
dn 4.5 mm
Ds 65 mm
G1 G1/4"-M
H 24 mm
LG1 12 mm
Z 8 mm