SGCN 87 SI-50 G1/4-AG

Part no.: 10.01.01.11010
Flat suction cup (round)
Size: 87
Suction cup material: Silicone SI
Material hardness: 50 °Sh
Vacuum connection: G1/4-M
SGCN 87 SI-50 G1/4-AG
Attribute Value
dn 4.5 mm
Ds 87 mm
G1 G1/4"-M
H 40 mm
LG1 14 mm
Z 16 mm