PFG-F 30 CR-50

Part no.: 10.01.01.11022
Flat suction cup (round)
Size: 30
Suction cup material: Chloroprene CR
Material hardness: 50 °Sh
10.01.01.00014

The item 10.01.01.11022 phases out: Oct 1, 2019

Beginning on this date, the item can no longer be ordered.
Alternative item: PFG 30 NBR-55 N007

PFG-F 30 CR-50
Attribute Value
d 14 mm
d1 10 mm
Dmax(S) 34.5 mm
dn 5.5 mm
Ds 30 mm
H 10.5 mm
H2 2 mm
Z (Stroke) 1 mm