PFYN-F 20 CR-50 G1/8-AG M5-IG

Part no.: 10.01.01.11035
Flat suction cup (round)
Size: 20
Suction cup material: Chloroprene CR
Material hardness: 50 °Sh
Vacuum connection: G1/8"-M
alt. Vacuum connection: M5-F
10.01.01.00142

The item 10.01.01.11035 phases out: Oct 1, 2019

Beginning on this date, the item can no longer be ordered.
Alternative item: PFYN 20 NBR-55 G1/8-AG

PFYN-F 20 CR-50 G1/8-AG M5-IG
Attribute Value
Ds 20 mm
G2 M5-F
H1 17.5 mm