PFYN-F 20 SI-50 G1/8-AG M5-IG S

Part no.: 10.01.01.11038
Flat suction cup (round)
Size: 20
Suction cup material: Silicone SI
Material hardness: 50 °Sh
Vacuum connection: G1/8-M
alt. Vacuum connection: M5-F
Additional feature: Sieve
PFYN-F 20 SI-50 G1/8-AG M5-IG S
Attribute Value
Ds 20 mm
G2 M5-F
H1 17.5 mm