PFYN-F 25 CR-50 G1/8-AG M5-IG

Part no.: 10.01.01.11039
Flat suction cup (round)
Size: 25
Suction cup material: Chloroprene CR
Material hardness: 50 °Sh
Vacuum connection: G1/8-M
alt. Vacuum connection: M5-F
PFYN-F 25 CR-50 G1/8-AG M5-IG
Attribute Value
Ds 25 mm
G2 M5-F
H1 19 mm