PFYN-F 25 SI-50 G1/8-AG M5-IG S

Part no.: 10.01.01.11042
Flat suction cup (round)
Size: 25
Suction cup material: Silicone SI
Material hardness: 50 °Sh
Vacuum connection: G1/8"-M
alt. Vacuum connection: M5-F
Additional feature: Sieve
10.01.01.00157

The item 10.01.01.11042 phases out: Oct 1, 2019

Beginning on this date, the item can no longer be ordered.
Alternative item: PFYN 25 SI-55 G1/8-AG

PFYN-F 25 SI-50 G1/8-AG M5-IG S
Attribute Value
Ds 25 mm
G2 M5-F
H1 19 mm