PFYN-F 30 CR-50 G1/8-AG M5-IG S

Part no.: 10.01.01.11044
Flat suction cup (round)
Size: 30
Suction cup material: Chloroprene CR
Material hardness: 50 °Sh
Vacuum connection: G1/8-M
alt. Vacuum connection: M5-F
Additional feature: Sieve
PFYN-F 30 CR-50 G1/8-AG M5-IG S
Attribute Value
Ds 30 mm
G2 M5-F
H1 19 mm