PFYN-F 40 CR-50 G1/8-IG

Part no.: 10.01.01.11047
Flat suction cup (round)
Size: 40
Suction cup material: Chloroprene CR
Material hardness: 50 °Sh
Vacuum connection: G1/8"-F
PFYN-F 40 CR-50 G1/8-IG
Attribute Value
D 15 mm
Ds 40 mm
H 13 mm
H1 22 mm