PFYN-F 50 SI-50 G1/8-IG

Part no.: 10.01.01.11053
Flat suction cup (round)
Size: 50
Suction cup material: Silicone SI
Material hardness: 50 °Sh
Vacuum connection: G1/8"-F
PFYN-F 50 SI-50 G1/8-IG
Attribute Value
D 15 mm
Ds 50 mm
H 17.5 mm
H1 27 mm