Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for smooth or slightly rough surfaces
Size | 20 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Material property | non-marking |
Attribute | Value |
---|---|
d | 4.50 mm |
d1 | 11 mm |
Dk | 15.20 mm |
Dmax(S) | 23 mm |
Ds | 20 mm |
H | 10 mm |
H2 | 4.50 mm |
Z (Stroke) | 2.20 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 15.50 N |
Volume | 0.86 cm³ |
Curve radius (min) (convex) | 20 mm |
Size | 20 |
Nipple family | N 006 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Weight | 1.40 g |
Product family | PFG |
Ordering information: PFG 20 HT1-60 N006