PFG 30 HT1-60 N007

Part no.: 10.01.01.11165

Flat suction cup (round) for smooth or slightly rough surfaces

Size30
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 Shore A
Material propertynon-marking
PFG 30 HT1-60 N007
Attribute Value
d 6 mm
d1 11 mm
Dk 15.10 mm
Dmax(S) 31.50 mm
Ds 28.80 mm
H 12 mm
H2 7 mm
Z (Stroke) 2 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 34 N
Volume 1.56 cm³
Curve radius (min) (convex) 40 mm
Size 30
Nipple family N 007
Suction cup material High temperature material HT1
Material hardness [Shore A] 60 Shore A
Weight 3.50 g
Product family PFG


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: PFG 30 HT1-60 N007