SGGN 80 NBR-55 G1/4-AG

Part no.: 10.01.01.11173
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 80
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Nipple material: Brass
Vacuum connection: G1/4-M
SGGN 80 NBR-55 G1/4-AG
Attribute Value
dn 7.5 mm
Dmax(S) 93 mm
Ds 79.5 mm
G1 G1/4"-M
H 51.5 mm
LG1 10 mm
SW1 22 mm
Z 21 mm

Note:

  • Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3