Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing ring for suction plate SPC
Size | 33 |
Suction cup material | Hydr. nitril rubber HNBR |
Material hardness [Shore A] | 65 Shore A |
Height H | 16.5 mm |
Attribute | Value |
---|---|
Dmax(S) | 50.30 mm |
H | 16.50 mm |
Z (Stroke) | 4 mm |
Ds | 33.20 mm |
Attribute | Value |
---|---|
Size | 33 |
Suction cup material | Hydr. nitril rubber HNBR |
Weight | 23.50 g |
Ordering information: DR-SPC 33 HNBR-65