SAF 50 NBR-45 RA

Part no.:
Flat suction cup (round) for very dynamic handling of smooth and oily workpieces
Size: 50
Suction cup material:
Nitrile rubber NBR
Material hardness: 45 °Sh
Vacuum connection:
Rectangular adapter
Nipple material: Aluminium
SAF 50 NBR-45 RA
Attribute Value
dn 6 mm
Dmax(S) 56 mm
Ds 50 mm
H 27.5 mm
SW1 22 mm
Z 5 mm


  • Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3
  • External dimension of the suction cup when it is pressed against the workpiece by the vacuum