Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for very dynamic handling of smooth and oily workpieces
Size | 50 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 45 Shore A |
Nipple material | Steel |
Connection | M10-AG |
Attribute | Value |
---|---|
dn | 4 mm |
Dmax(S) | 56 mm |
Ds | 50 mm |
G1 | M10-M |
H | 28 mm |
LG1 | 12 mm |
SW1 | 22 mm |
Z (Stroke) | 5 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 100 N |
Lateral force | 80 N |
Lateral force (oily surface) | 76 N |
Volume | 9.48 cm³ |
Curve radius (min) (convex) | 65 mm |
Hose diameter (rec.) d | 4 mm |
Size | 50 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 45 Shore A |
Weight | 54.10 g |
Number of folds | 0 |
Product family | SAF |
Ordering information: SAF 50 NBR-45 M10-AG
Suction cup SAF, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.