SAF 60 NBR-45 M14x1.5-AG

Part no.: 10.01.01.11455
Flat suction cup (round) for very dynamic handling of smooth and oily workpieces
Size: 60
Suction cup material:
Nitrile rubber NBR
Material hardness: 45 °Sh
Vacuum connection: M14x1.5-M
Nipple material: Aluminium
SAF 60 NBR-45 M14x1.5-AG
Attribute Value
dn 6 mm
Dmax(S) 67 mm
Ds 60.6 mm
G1 M14x1.5-M
H 31 mm
LG1 12 mm
SW1 22 mm
Z 6 mm

Note:

  • Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3
  • External dimension of the suction cup when it is pressed against the workpiece by the vacuum