SAF 100 NBR-45 RA

Part no.: 10.01.01.11474
Flat suction cup (round) for very dynamic handling of smooth and oily workpieces
Size: 100
Suction cup material:
Nitrile rubber NBR
Material hardness: 45 °Sh
Vacuum connection:
Rectangular adapter
Nipple material: Aluminium
SAF 100 NBR-45 RA
Attribute Value
dn 6 mm
Dmax(S) 110 mm
Ds 103 mm
H 35.5 mm
SW1 22 mm
Z 9.5 mm

Note:

  • Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3
  • External dimension of the suction cup when it is pressed against the workpiece by the vacuum