SAF 125 NBR-45 RA

Part no.: 10.01.01.11483
Flat suction cup (round) for very dynamic handling of smooth and oily workpieces
Size: 125
Suction cup material:
Nitrile rubber NBR
Material hardness: 45 °Sh
Vacuum connection:
Rectangular adapter
Nipple material: Aluminium
SAF 125 NBR-45 RA
Attribute Value
dn 9 mm
Dmax(S) 135 mm
Ds 125 mm
H 42.5 mm
L4 31.8 mm
SW1 22 mm
Z (Stroke) 12.5 mm
Note: Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3 External dimension of the suction cup when it is pressed against the workpiece by the vacuum