SGH 12.5 SI-55

Part no.: 10.01.01.11610
Shell suction cup for handling CDs/DVDs
Size: 12.5
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Attribute Value
dn 1 mm
Dmax(S) 13 mm
Ds 12,6 mm
H 5 mm
Z 0,7 mm