Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for highly dynamic handling of wood
Size | 85 |
Suction cup material | Natural Rubber NK |
Material hardness [Shore A] | 45 Shore A |
Attribute | Value |
---|---|
d | 7.50 mm |
d1 | 17 mm |
d2 | 50 mm |
Dk | 17 mm |
Dmax(S) | 89 mm |
Ds | 85 mm |
H | 22.20 mm |
H2 | 12.80 mm |
H3 | 14.30 mm |
Z (Stroke) | 4 mm |
Attribute | Value |
---|---|
Size | 85 |
Nipple family | N 041 |
Number of folds | 0 |
Lateral force | 210 N |
Suction force (-600mbar) | 198 N |
Suction cup material | Natural Rubber NK |
Volume | 20.60 cm³ |
Curve radius (min) (convex) | 176 mm |
Weight | 46.70 g |
Product family | SHF |
Ordering information: SHF 85 NK-45 N041 MOS