DR-SHF 125 NK-45

Part no.: 10.01.01.11783

Rubber Seal for SHF suction cup

Size125
Suction cup materialNatural Rubber NK
Material hardness [Shore A]45 Shore A
Attribute Value
Ds 125 mm
H 26 mm
Attribute Value
Size 125
Suction cup material Natural Rubber NK
Material hardness [Shore A] 45 Shore A
Weight 88.70 g

Ordering information: DR-SHF 125 NK-45