SHF 125 NK-45 G1/4-IG

Part no.: 10.01.01.11788

Flat suction cup (round) for highly dynamic handling of wood

Size125
Suction cup materialNatural Rubber NK
Material hardness [Shore A]45 Shore A
ConnectionG1/4-IG
Height H26 mm
SHF 125 NK-45 G1/4-IG
Attribute Value
d2 85 mm
d3 70 mm
Dmax(S) 133 mm
Ds 125 mm
G1 G1/4"-F
G2 G1/4"-F
H 26 mm
L2 26.50 mm
LG1 14 mm
LG2 12.80 mm
Z (Stroke) 6 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 625 N
Suction force d2 290 N
Volume 69.90 cm³
Curve radius (min) (convex) 305 mm
Hose diameter (rec.) d 9 mm
Size 125
Suction cup material Natural Rubber NK
Material hardness [Shore A] 45 Shore A
Weight 307 g
Number of folds 0
Product family SHF


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Pull-off force: The pull-off force of the versions made of natural rubber is reduced by about 40% Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SHF 125 NK-45 G1/4-IG

Suction plate SHF (sealing ring + support plate) is delivered assembled. The assembly consists of:

  • Sealing ring of type DR-SHF – elastomer part, available in various diameters
  • Aluminum support plate – available with various threads

 

Available spare parts: sealing ring DR-SHF

Available accessories: touch valve, filter screen