Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Rubber Seal for SHF suction cup
Size | 210 |
Suction cup material | Natural Rubber NK |
Material hardness [Shore A] | 45 Shore A |
Attribute | Value |
---|---|
Ds | 210 mm |
H | 26 mm |
Attribute | Value |
---|---|
Size | 210 |
Suction cup material | Natural Rubber NK |
Material hardness [Shore A] | 45 Shore A |
Weight | 235.50 g |
Ordering information: DR-SHF 210 NK-45