SA-NIP N041 G1/4-IG DN440

Part no.: 10.01.01.11822
Suction cup connection nipple
Nipple: N 041
Thread G1: G1/4"-F
Overall length: 29.3 mm
Fitting length: 15 mm
Nominal size: 4,40 mm
Material: Aluminium
Spanner size SW2: 5 mm
SA-NIP N041 G1/4-IG DN440
Attribute Value
D 16.8 mm
G1 G1/4"-F
LG1 12.4 mm
SW1 17 mm