Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round)
Size | 80 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Attribute | Value |
---|---|
d | 19 mm |
Dk | 40 mm |
Dmax(S) | 86 mm |
Ds | 83 mm |
H | 36 mm |
Z (Stroke) | 7.30 mm |
Attribute | Value |
---|---|
Size | 80 |
Suction cup material | Nitrile rubber NBR |
Number of folds | 0 |
Weight | 53.20 g |
Product family | SAFT |
Ordering information: SAFT 80 NBR-60