Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for best dynamics on smooth, oily surfaces
Size | 80 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Nipple material | Aluminum |
Connection | M10-AG |
Attribute | Value |
---|---|
d | 19 mm |
dn | 4 mm |
Dk | 40 mm |
Dmax(S) | 86 mm |
Ds | 83 mm |
G1 | M10-M |
H | 36 mm |
H2 | 2 mm |
LG1 | 11.50 mm |
SW1 | 8 mm |
Z (Stroke) | 7.30 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 272 N |
Lateral force | 212 N |
Lateral force (oily surface) | 185 N |
Volume | 34.50 cm³ |
Curve radius (min) (convex) | 100 mm |
Hose diameter (rec.) d | 6 mm |
Size | 80 |
Suction cup material | Nitrile rubber NBR |
Weight | 69.50 g |
Number of folds | 0 |
Product family | SAFT-C |
Ordering information: SAFT-C 80 NBR-60 M10-AG