SA-NIP N054 M10-AG DN400

Part no.: 10.01.01.11942
Suction cup connection nipple
Nipple: N 054
Thread G1: M10-M
Overall length: 20.6 mm
Nominal size: 4,00 mm
Material: Aluminium
Spanner size SW2: 8 mm
Attribute Value
Nipple family N 054
Material Aluminum
Weight 10.7 g