REIB-SCHE 28x13.5 XNBR-45

Part no.: 10.01.01.11943
+Friction washer REIB-SCHE 28x13.5 XNBR-45 Reibscheibe SAFT-60/SAFT-80
External diameter D: 28 mm
Length L: 13.5 mm
Material: Perbunan XNBR 45±5ShA
Attribute Value
Weight 5.6 g