Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for careful gripping of paper, plastic film, etc.
Size | 20 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 50 Shore A |
Nipple material | Aluminum |
Material characteristics | FDA |
Vacuum connection | G1/8"-M |
Beginning on this date, the item can no longer be ordered.
Alternative item (see picture):
SFF 20 SI-55 G1/4-AG
Attribute | Value |
---|---|
dn | 3.50 mm |
Dmax(S) | 22 mm |
Ds | 20 mm |
G1 | G1/8"-M |
H | 16.40 mm |
LG1 | 7.50 mm |
SW1 | 14 mm |
Z (Stroke) | 1.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 8.50 N |
Volume | 0.60 cm³ |
Hose diameter (rec.) d | 2 mm |
Size | 20 |
Number of folds | 0 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 50 Shore A |
Weight | 5.60 g |
Product family | SGPN |
Ordering information: SGPN 20 SI-50 G1/8-AG
Flat suction cup SGPN (elastomer part + connection nipple) is delivered unassembled. The delivery consists of:
Available spare parts: suction cup SGP, connection nipple SA-NIP