SHF 160 NK-45 G1/2-IG

Part no.: 10.01.01.12025

Flat suction cup (round) for highly dynamic handling of wood

Size160
Suction cup materialNatural Rubber NK
Material hardness [Shore A]45 Shore A
ConnectionG1/2-IG
Height H26 mm
SHF 160 NK-45 G1/2-IG
Attribute Value
d2 120 mm
d3 103 mm
Dmax(S) 168 mm
Ds 160 mm
G1 G1/2"-F
G2 G1/4"-F
H 26 mm
L2 41.35 mm
LG1 14 mm
LG2 12.80 mm
Z (Stroke) 6 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 1025 N
Suction force d2 580 N
Volume 116.80 cm³
Curve radius (min) (convex) 500 mm
Hose diameter (rec.) d 12 mm
Size 160
Suction cup material Natural Rubber NK
Material hardness [Shore A] 45 Shore A
Weight 577 g
Number of folds 0
Product family SHF


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Pull-off force: The pull-off force of the versions made of natural rubber is reduced by about 40% Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SHF 160 NK-45 G1/2-IG

Suction plate SHF (sealing ring + support plate) is delivered assembled. The assembly consists of:

  • Sealing ring of type DR-SHF – elastomer part, available in various diameters
  • Aluminum support plate – available with various threads

 

Available spare parts: sealing ring DR-SHF

Available accessories: touch valve, filter screen