SPK 55 MOS EPDM-15 G1/4-IG

Part no.: 10.01.01.12060

Suction plate (round) for rough and structured surfaces

Size55
Material hardness [Shore A]15 Shore A
Material typeFoam rubber
Sealing materialEPDM
ConnectionG1/4"-F
SPK 55 MOS EPDM-15 G1/4-IG
Attribute Value
Dmax(S) 70 mm
Ds 55 mm
G1 G1/4"-F
H 22 mm
LG1 11.50 mm
Z (Stroke) 4 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 121 N
Volume 11.70 cm³
Curve radius (min) (convex) 250 mm
Hose diameter (rec.) d 9 mm
Size 55
Material hardness [Shore A] 15 Shore A
Weight 115 g
Number of folds 0
Product family SPK


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a smooth, dry workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SPK 55 MOS EPDM-15 G1/4-IG

Suction plate SPK (sealing ring + support plate) is delivered assembled. The assembly consists of:

  • Sealing ring of type DR-SPK – elastomer part, available in various diameters
  • Aluminum support plate, available with various threads


Available spare parts: sealing ring DR-SPK
Available accessories: touch valve